"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Housing Height | Head Height | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
||
| $29.20 - $37.80 | Request the lead time here |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Wing Knob Key
|
||
| $82.50 - $99.90 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Square Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Tubular Key Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Tubular Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Tubular Key Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Tubular Key
|
||
| $82.50 - $99.90 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $82.50 - $99.90 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $82.50 - $99.90 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Railway Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $82.50 - $99.90 | Request the lead time here |
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $82.50 - $99.90 | 149 In stock |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $82.50 - $99.90 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Railway Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $27.30 - $35.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
||
| $29.20 - $37.80 | Request the lead time here |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Wing Knob Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue