Menu Search

Fixed Compression Cam Latches

In stock

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Stainless Steel, Steel Zinc Plated
  • Colour: Black, Silver

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Item Code Price range Availability Handle Type Housing Height Head Height Key Type View
$30.20 - $39.20 149 In stock
Wing Knob Handle
1.26 in
0.236 in
Wing Knob Key
$85.40 - $103.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
8.0 mm Square Key
$85.40 - $103.40 Request the lead time here
1.26 in
0.236 in
2 x 4 mm Slot Key
$13.70 - $19.10 Request the lead time here
$13.00 - $23.20 Request the lead time here
$10.40 - $13.60 Request the lead time here
$28.30 - $36.60 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
2 x 4 mm Slot Key
$10.40 - $13.60 Request the lead time here
$85.40 - $103.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
7.0 mm Triangle Key
$85.40 - $103.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
Railway Key
$8.90 - $12.70 Request the lead time here
$16.70 - $23.20 Request the lead time here
$8.10 - $13.60 Request the lead time here
$54.50 - $66.10 Request the lead time here
Driver Tool Operated Handle
0.866 in
0.236 in
8.0 mm Square Key
$39.60 - $48.20 Request the lead time here
Wing Knob Handle
1.26 in
0.984 in
Keyed CH751
$39.60 - $48.20 34 In stock
Wing Knob Handle
1.26 in
0.984 in
CH751 Key
$54.50 - $66.10 Request the lead time here
Driver Tool Operated Handle
0.866 in
0.236 in
3.0 mm Double Bit Key
$54.50 - $66.10 Request the lead time here
Driver Tool Operated Handle
0.866 in
0.236 in
8.0 mm Triangle Key
  • of 3
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Wing Knob Handle

0403129400001

Price Range
$39.20 - $30.20

Stock Levels
149 In stock
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408402800001

Price Range
$103.40 - $85.40

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ;

0408404200001

Price Range
$103.40 - $85.40

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Mini Compression Latch - ; ; Minimum Grip - 6.7 mm | 0.264 in ;

0451401241

Price Range
$19.10 - $13.70

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Natural
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452402242

Price Range
$23.20 - $13.00

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Natural
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632242

Price Range
$13.60 - $10.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403124200001

Price Range
$36.60 - $28.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632252

Price Range
$13.60 - $10.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408403700001

Price Range
$103.40 - $85.40

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408408800001

Price Range
$103.40 - $85.40

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Mini Compression Latch - ; ; Minimum Grip - 6.7 mm | 0.264 in ;

0451631241

Price Range
$12.70 - $8.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452402342

Price Range
$23.20 - $16.70

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Natural
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632342

Price Range
$13.60 - $8.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Compression Cam Latch - Maximum Compression:4.0 mm | 0.157 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

5403402800002

Price Range
$66.10 - $54.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    0.866 in
  • Maximum Compression
    0.157 in
  • Maximum Panel Thickness
    0.315 in
  • Panel Thickness Range
    0.315 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Wing Knob Handle

3403110700

Price Range
$48.20 - $39.60

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Wing Knob Handle

3403120700

Price Range
$48.20 - $39.60

Stock Levels
34 In stock
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:4.0 mm | 0.157 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

5403401300001

Price Range
$66.10 - $54.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    0.866 in
  • Maximum Compression
    0.157 in
  • Maximum Panel Thickness
    0.315 in
  • Panel Thickness Range
    0.315 in
Compression Cam Latch - Maximum Compression:4.0 mm | 0.157 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

5403403800001

Price Range
$66.10 - $54.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    0.866 in
  • Maximum Compression
    0.157 in
  • Maximum Panel Thickness
    0.315 in
  • Panel Thickness Range
    0.315 in