| Quantity | Unit price |
|---|---|
| 1 - 9 | $35.40 |
| 10 + | $27.30 |
| Head Height | 0.236 in |
|---|---|
| Head Height | 6.0 mm |
| Housing Height | 32.0 mm |
| Housing Height | 1.26 in |
| Maximum Compression | 0.236 in |
| Maximum Compression | 6.0 mm |
| Maximum Panel Thickness | 18.0 mm |
| Maximum Panel Thickness | 0.709 in |
| Panel Thickness Range | 0.709 in |
| Panel Thickness Range | 18.0 mm |
| Cam Material | Steel |
| Colour | Silver |
| Finish | Chrome Plated |
| Handle Type | Driver Tool Operated Handle |
| Specifications | RoHS, IP65, NEMA, DIN |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue