Menu Search

First Thread Protection Plugs

In stock

First Thread Protection Plugs are used to provide masking to the first thread of standard female threads. They feature an ergonomic pull-tab that allows for simple installation and removal.

Suitable for a range of masking applications that include; powder coating. e-coating, plating and anodizing.

The range is available in different material options. Silicone is a premium masking material due to its high temperature rating. EPDM is an economical material with lower heat resistance, but superior chemical resistance. Both material options can be used multiple times.

Materials: Silicone 600F (316C) and EPDM 425F (218C)Colors: Natural and BlackHardness: Durometer (Shore A) 50+5

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Maximum Temperature Compatible Thread Sizes (All) View
$0.2069 - $0.5171 11455 In stock
$0.387 - $0.9677 250 In stock
  • of 2
First Thread Protection Plug - ; ;

SPFT5/16A

Price Range
$0.5171 - $0.2069

Stock Levels
11455 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - ; ;

SPFT7/16A

Price Range
$0.9677 - $0.387

Stock Levels
250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Material
    Silicone