Menu Search

Fire Protection Sleeves

In stock

Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and canwithstand repeated exposure to shed splash of molten steel, aluminum and glass.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$485.20 - $529.20 Request the lead time here
0.875 in
$2,285.00 - $2,486.20 Request the lead time here
3.750 in
$2,188.60 - $2,384.20 Request the lead time here
3.375 in
$757.90 - $824.20 Request the lead time here
1.250 in
$2,001.00 - $2,177.50 Request the lead time here
3.000 in
$2,094.80 - $2,282.20 Request the lead time here
3.250 in
$322.50 - $352.90 Request the lead time here
0.625 in
$1,516.00 - $1,648.30 Request the lead time here
2.375 in
  • of 2
Fire Protection Sleeve - Inside Diameter - 22.2 mm | 0.875 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0875

Price Range
$529.20 - $485.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.875 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 95.3 mm | 3.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3750

Price Range
$2,486.20 - $2,285.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.750 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 85.7 mm | 3.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3375

Price Range
$2,384.20 - $2,188.60

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.375 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 31.8 mm | 1.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1250

Price Range
$824.20 - $757.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 76.2 mm | 3.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3000

Price Range
$2,177.50 - $2,001.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.000 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 82.6 mm | 3.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3250

Price Range
$2,282.20 - $2,094.80

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 15.9 mm | 0.625 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0625

Price Range
$352.90 - $322.50

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.625 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 60.3 mm | 2.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2375

Price Range
$1,648.30 - $1,516.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.375 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass