Fire Protection Quick Sleeves feature excellent elasticity, making them ideal for bundling hoses, tubes, and cables in harsh environments.
The hook-and-loop design allows for quick installation and removal, while their insulation properties protect nearby personnel from burns and help reduce heat energy loss in high-temperature applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $719.70 - $757.90 | Request the lead time here |
0.750 in
19.1 mm
|
||
| $1,248.80 - $1,315.00 | Request the lead time here |
1.375 in
34.9 mm
|
||
| $2,057.70 - $2,167.00 | Request the lead time here |
2.125 in
54 mm
|
||
| $1,373.50 - $1,444.80 | Request the lead time here |
2.750 in
69.9 mm
|
||
| $1,894.80 - $1,994.00 | Request the lead time here |
3.500 in
88.9 mm
|
||
| $877.50 - $923.30 | 9 In stock |
1.000 in
25.4 mm
|
||
| $1,073.40 - $1,129.30 | Request the lead time here |
1.125 in
28.6 mm
|
||
| $1,681.20 - $1,770.30 | Request the lead time here |
1.750 in
44.5 mm
|
||
| $1,546.40 - $1,627.80 | Request the lead time here |
3.125 in
79.4 mm
|
||
| $1,925.40 - $2,027.10 | Request the lead time here |
4.000 in
101.6 mm
|
||
| $424.80 - $447.60 | Request the lead time here |
0.375 in
9.5 mm
|
||
| $531.60 - $559.50 | Request the lead time here |
0.625 in
15.9 mm
|
||
| $1,505.80 - $1,584.60 | Request the lead time here |
1.625 in
41.3 mm
|
||
| $1,238.70 - $1,304.90 | Request the lead time here |
2.500 in
63.5 mm
|
||
| $1,505.80 - $1,584.60 | Request the lead time here |
3.000 in
76.2 mm
|
||
| $234.00 - $246.70 | Request the lead time here |
0.500 in
12.7 mm
|
||
| $1,304.90 - $1,373.50 | Request the lead time here |
1.250 in
31.8 mm
|
||
| $1,793.10 - $1,887.20 | Request the lead time here |
2.000 in
50.8 mm
|
||
| $1,119.20 - $1,177.60 | Request the lead time here |
2.375 in
60.3 mm
|
||
| $1,617.70 - $1,701.50 | Request the lead time here |
3.375 in
85.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue