Menu Search

Finned Stud Caps

In stock

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Inside Diameter Minimum Compatible Stud Size Maximum Compatible Stud Size View
MFC110A $0.1688 - $2.0394 151000 In stock
0.314 in
$0.6288 - $7.6104 Request the lead time here
1.181 in
$0.2382 - $2.985 Request the lead time here
0.354 in
$0.2472 - $3.1017 12868 In stock
0.393 in
$0.2747 - $3.3203 6250 In stock
0.512 in
$0.5496 - $6.6408 Request the lead time here
1.023 in
$0.3262 - $3.9376 3250 In stock
0.629 in
$0.2252 - $2.8218 6000 In stock
0.314 in
$0.177 - $2.1365 Request the lead time here
0.354 in
$0.3354 - $4.0259 78156 In stock
0.748 in
$0.47 - $5.7006 7000 In stock
0.866 in
$0.1961 - $2.3712 63750 In stock
0.413 in
Finned Stud Cap - Compatible Stud Size Range 6.5 - 8 mm | 0.255 - 0.314 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC110A

Price Range
$2.0394 - $0.1688

Stock Levels
151000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.314 in
Finned Stud Cap - Compatible Stud Size Range 28 - 30 mm | 1.102 - 1.181 in ; Overall Height 34 mm | 1.339 in ; Natural

MFC190A

Price Range
$7.6104 - $0.6288

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    1.339 in
  • Maximum Compatible Stud Size
    1.181 in
Finned Stud Cap - Compatible Stud Size Range 8 - 9 mm | 0.314 - 0.354 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC020A

Price Range
$2.985 - $0.2382

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.354 in
Finned Stud Cap - Compatible Stud Size Range 9 - 10 mm | 0.354 - 0.393 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC030A

Price Range
$3.1017 - $0.2472

Stock Levels
12868 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.393 in
Finned Stud Cap - Compatible Stud Size Range 11 - 13 mm | 0.433 - 0.512 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC140A

Price Range
$3.3203 - $0.2747

Stock Levels
6250 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.512 in
Finned Stud Cap - Compatible Stud Size Range 24 - 26 mm | 0.944 - 1.023 in ; Overall Height 30 mm | 1.181 in ; Natural

MFC180A

Price Range
$6.6408 - $0.5496

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    1.181 in
  • Maximum Compatible Stud Size
    1.023 in
Finned Stud Cap - Compatible Stud Size Range 14 - 16 mm | 0.551 - 0.629 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC150A

Price Range
$3.9376 - $0.3262

Stock Levels
3250 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.629 in
Finned Stud Cap - Compatible Stud Size Range 6.5 - 8 mm | 0.255 - 0.314 in ; Overall Height 33 mm | 1.299 in ; Natural

MFC010A

Price Range
$2.8218 - $0.2252

Stock Levels
6000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    1.299 in
  • Maximum Compatible Stud Size
    0.314 in
Finned Stud Cap - Compatible Stud Size Range 8 - 9 mm | 0.314 - 0.354 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC120A

Price Range
$2.1365 - $0.177

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.354 in
Finned Stud Cap - Compatible Stud Size Range 17 - 19 mm | 0.669 - 0.748 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC160A

Price Range
$4.0259 - $0.3354

Stock Levels
78156 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.748 in
Finned Stud Cap - Compatible Stud Size Range 20 - 22 mm | 0.787 - 0.866 in ; Overall Height 25 mm | 0.984 in ; Natural

MFC170A

Price Range
$5.7006 - $0.47

Stock Levels
7000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.984 in
  • Maximum Compatible Stud Size
    0.866 in
Finned Stud Cap - Compatible Stud Size Range 9 - 10.5 mm | 0.354 - 0.413 in ; Overall Height 22 mm | 0.866 in ; Natural

MFC130A

Price Range
$2.3712 - $0.1961

Stock Levels
63750 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    0.866 in
  • Maximum Compatible Stud Size
    0.413 in