| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1757 |
| 5000 - 9999 | $0.1581 |
| 10000 - 24999 | $0.1422 |
| 25000 + | $0.1281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Washer Type | Standard Washer |
| Type | 6 |
| Washer Shape | Round |
| Outside Diameter | 17.3 mm |
| Outside Diameter | 0.683 in |
| Inside Diameter | 6.6 mm |
| Inside Diameter | 0.260 in |
| Thickness | 4.6 mm |
| Thickness | 0.180 in |
| Compatible Thread Sizes (All) | 1/4" |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue