Menu Search

Fibre Guides - Corner

In stock

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Radius Mounting Method Overall Height View
$5.2059 - $5.7683 200 In stock
30.0 mm
Adhesive
0.472 in
$4.859 - $5.384 Request the lead time here
30.0 - 37.0 mm
Snap Fit
0.315 in
$4.269 - $4.7301 100 In stock
35.0 mm
Snap Fit
0.189 in
$4.7898 - $5.3072 800 In stock
30.0 -37.0 mm
Adhesive
0.217 in
$4.2435 - $4.7019 Request the lead time here
40.0 mm
Snap Fit
0.189 in
$5.2157 - $5.7791 900 In stock
35.0 mm
Snap Fit
0.472 in
$4.4705 - $4.9535 Request the lead time here
30.0 - 37.0 mm
Snap Fit
0.217 in
$5.8656 - $6.4994 500 In stock
40.0 mm
Adhesive
0.472 in
$4.859 - $5.384 Request the lead time here
30.0 mm
Snap Fit
0.472 in
$3.783 - $4.1918 200 In stock
35.0 mm
Screw
0.189 in
$4.026 - $4.461 Request the lead time here
30.0 mm
Adhesive
0.197 in
$4.9634 - $5.4993 Request the lead time here
30.0 mm
Screw
0.315 in
$5.1369 - $5.6919 300 In stock
35.0 mm
Screw
0.472 in
$4.1651 - $4.6149 400 In stock
40.0 mm
Screw
0.189 in
$5.2059 - $5.7683 300 In stock
30.0 mm
Adhesive
0.315 in
$5.588 - $6.1916 800 In stock
40.0 mm
Screw
0.472 in
$3.7137 - $4.1148 400 In stock
30.5 mm
Screw
0.197 in
$5.588 - $6.1916 600 In stock
35.0 mm
Adhesive
0.472 in
$4.7898 - $5.3072 Request the lead time here
30.0 mm
Screw
0.472 in
$4.026 - $4.461 200 In stock
30.0 mm
Snap Fit
0.197 in
  • of 2
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-P04

Price Range
$5.7683 - $5.2059

Stock Levels
200 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 - 37.0 mm ; Overall Height 8.0 mm | 0.315 in

EFA04-34-R10

Price Range
$5.384 - $4.859

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.315 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 35.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-R02

Price Range
$4.7301 - $4.269

Stock Levels
100 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.189 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 -37.0 mm ; Overall Height 5.5 mm | 0.217 in

EFA04-34-P07

Price Range
$5.3072 - $4.7898

Stock Levels
800 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.217 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 40.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-R03

Price Range
$4.7019 - $4.2435

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.189 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 35.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-R05

Price Range
$5.7791 - $5.2157

Stock Levels
900 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 - 37.0 mm ; Overall Height 5.5 mm | 0.217 in

EFA04-34-R07

Price Range
$4.9535 - $4.4705

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.217 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Adhesive ; Radius 40.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-P06

Price Range
$6.4994 - $5.8656

Stock Levels
500 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-R04

Price Range
$5.384 - $4.859

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 35.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-002

Price Range
$4.1918 - $3.783

Stock Levels
200 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.189 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 mm ; Overall Height 5.0 mm | 0.197 in

EFA04-34-P01

Price Range
$4.461 - $4.026

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.197 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 30.0 mm ; Overall Height 8.0 mm | 0.315 in

EFA04-34-010

Price Range
$5.4993 - $4.9634

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.315 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 35.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-005

Price Range
$5.6919 - $5.1369

Stock Levels
300 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 40.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-003

Price Range
$4.6149 - $4.1651

Stock Levels
400 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.189 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 mm ; Overall Height 8.0 mm | 0.315 in

EFA04-34-P10

Price Range
$5.7683 - $5.2059

Stock Levels
300 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.315 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 40.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-006

Price Range
$6.1916 - $5.588

Stock Levels
800 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 30.5 mm ; Overall Height 5.0 mm | 0.197 in

EFA04-34-001

Price Range
$4.1148 - $3.7137

Stock Levels
400 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.197 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Adhesive ; Radius 35.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-P05

Price Range
$6.1916 - $5.588

Stock Levels
600 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Screw ; Radius 30.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-004

Price Range
$5.3072 - $4.7898

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 mm ; Overall Height 5.0 mm | 0.197 in

EFA04-34-R01

Price Range
$4.461 - $4.026

Stock Levels
200 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.197 in
  • Colour
    Black
  • Full Material
    Polyamide 6