Quantity | Unit price |
---|---|
100 - 999 | $0.8487 |
1000 - 2499 | $0.4584 |
2500 + | $0.4035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.5 mm |
---|---|
Overall Length | 1.201 in |
Overall Width | 1 in |
Overall Width | 25.4 mm |
Colour | Black |
Full Material | Polyamide 66 |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Package Quantity | 100 |
Style | 1 |
Type | Coiling Clip |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue