| Quantity | Unit price | 
|---|---|
| 500 - 9999 | $0.4578 | 
| 10000 - 24999 | $0.4394 | 
| 25000 + | $0.3318 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Diameter | 0.188 in | 
|---|---|
| Body Diameter | 4.8 mm | 
| Spacer Length | 1.000 in | 
| Spacer Length | 25.4 mm | 
| Colour | Natural | 
| Compatible Thread Sizes (All) | #4-40 | 
| Full Material | Nylon 6/6 | 
| Material | Nylon 6/6 | 
| Material Flammability Standard | UL94 V-2 | 
| Spacer Shape | Round | 
| Thread Size | #4-40 | 
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue