| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.3047 |
| 10000 - 24999 | $0.2742 |
| 25000 + | $0.2469 |
| Body Diameter | 12.7 mm |
|---|---|
| Body Diameter | 0.500 in |
| Spacer Length | 0.375 in |
| Spacer Length | 9.5 mm |
| Colour | Black |
| Compatible Thread Sizes (All) | #10-32 |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
| Thread Size | #10-32 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue