Quantity | Unit price |
---|---|
1000 - 9999 | $0.2319 |
10000 - 24999 | $0.2088 |
25000 + | $0.1878 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 0.250 in |
---|---|
Body Diameter | 6.4 mm |
Spacer Length | 0.250 in |
Spacer Length | 6.4 mm |
Colour | Natural |
Compatible Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Thread Size | #6-32 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue