Menu Search

Female Spring Loaded Socket for Striker Catch

In stock

Female Spring Loaded Socket is working with a spring system to lock and release. It is compatible with two different type of striker.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature Mounting Hole Width Minimum Operating Temperature Minimum Panel Thickness Mounting Hole Length Maximum Panel Thickness View
$1.7394 - $1.8975 2000 In stock
140 °F
0.276 in
14 °F
0.315 in
Catch Plate - Overall Height - 20.0 mm | 0.787 in ; Overall Height - 20.0 mm | 0.787 in ; ; Colour - Black

DL-1X

Price Range
$1.8975 - $1.7394

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    140 °F
  • Minimum Operating Temperature
    14 °F
  • Mounting Hole Length
    0.315 in
  • Mounting Hole Width
    0.276 in
  • Overall Height
    0.787 in