| Quantity | Unit price |
|---|---|
| 500 + | $0.5731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cap Type | FC |
|---|---|
| Colour | Green |
| Full Material | High Density Polyethylene |
| Includes | Nothing Included |
| Material | HDPE |
| Head Diameter | 0.472 in |
| Head Diameter | 12.0 mm |
| Overall Height | 0.354 in |
| Overall Height | 9.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue