Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.1671 - $0.9677 Request the lead time here
0.500 in
425 °F
0.240 in
$0.3164 - $1.8315 40000 In stock
1.000 in
425 °F
0.302 in
$0.1709 - $0.9893 Request the lead time here
0.500 in
425 °F
0.343 in
$0.393 - $2.2754 Request the lead time here
1.500 in
425 °F
0.365 in
$0.1824 - $1.0563 Request the lead time here
0.500 in
425 °F
0.427 in
$0.1574 - $0.9113 Request the lead time here
1.000 in
425 °F
0.180 in
$0.2588 - $1.4985 Request the lead time here
0.500 in
425 °F
0.625 in
$0.4674 - $2.706 1213 In stock
1.500 in
425 °F
0.655 in
$0.3953 - $2.2889 Request the lead time here
1.000 in
425 °F
0.677 in
$0.2924 - $1.6928 2100 In stock
0.500 in
425 °F
0.708 in
$0.5679 - $3.2879 1872 In stock
1.500 in
425 °F
0.740 in
$0.4554 - $2.6363 Request the lead time here
1.000 in
425 °F
0.812 in
$0.3618 - $2.0946 Request the lead time here
1.500 in
425 °F
0.521 in
$0.4386 - $2.5395 Request the lead time here
1.500 in
425 °F
0.600 in
$0.8075 - $4.6743 Request the lead time here
1.500 in
425 °F
1.125 in
$0.9153 - $5.2992 250 In stock
1.500 in
425 °F
1.500 in
$0.9345 - $5.4102 Request the lead time here
1.500 in
425 °F
1.605 in
$0.3834 - $2.2199 Request the lead time here
0.500 in
425 °F
0.990 in
$0.683 - $3.9539 Request the lead time here
1.000 in
425 °F
1.060 in
$0.8003 - $4.6332 Request the lead time here
1.000 in
425 °F
1.230 in
  • of 5
Easy Pull Masking Cap - Inside Diameter - 6.1 mm | 0.240 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0240-1/2E

Price Range
$0.9677 - $0.1671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.240 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 7.7 mm | 0.302 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0302-1D

Price Range
$1.8315 - $0.3164

Stock Levels
40000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.302 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0343-1/2B

Price Range
$0.9893 - $0.1709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.343 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0365-1-1/2B

Price Range
$2.2754 - $0.393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0427-1/2F

Price Range
$1.0563 - $0.1824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 4.6 mm | 0.180 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0180-1B

Price Range
$0.9113 - $0.1574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.180 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 15.9 mm | 0.625 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0625-1/2C

Price Range
$1.4985 - $0.2588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.625 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 16.6 mm | 0.655 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0655-1-1/2B

Price Range
$2.706 - $0.4674

Stock Levels
1213 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.655 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 17.2 mm | 0.677 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0677-1C

Price Range
$2.2889 - $0.3953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.677 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 18 mm | 0.708 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0708-1/2B

Price Range
$1.6928 - $0.2924

Stock Levels
2100 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.708 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 18.8 mm | 0.740 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0740-1-1/2C

Price Range
$3.2879 - $0.5679

Stock Levels
1872 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.740 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 20.6 mm | 0.812 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0812-1D

Price Range
$2.6363 - $0.4554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.812 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0521-1-1/2B

Price Range
$2.0946 - $0.3618

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 15.2 mm | 0.600 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0600-1-1/2B

Price Range
$2.5395 - $0.4386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.600 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 28.6 mm | 1.125 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1125-1-1/2B

Price Range
$4.6743 - $0.8075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.125 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1500-1-1/2B

Price Range
$5.2992 - $0.9153

Stock Levels
250 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.500 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 40.8 mm | 1.605 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1605-1-1/2C

Price Range
$5.4102 - $0.9345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.605 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 25.1 mm | 0.990 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0990-1/2B

Price Range
$2.2199 - $0.3834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.990 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 26.9 mm | 1.060 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1060-1D

Price Range
$3.9539 - $0.683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.060 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 31.2 mm | 1.230 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1230-1B

Price Range
$4.6332 - $0.8003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.230 in
  • Inside Height
    1.000 in