Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.8381 - $2.328 1145 In stock
1.421 in
600 °F
0.375 in
$0.8129 - $2.2581 Request the lead time here
1.215 in
425 °F
0.451 in
$0.8415 - $5.1968 800 In stock
0.990 in
425 °F
0.608 in
$0.1574 - $0.9113 Request the lead time here
1.000 in
425 °F
0.180 in
$0.309 - $1.7895 5800 In stock
1.000 in
425 °F
0.240 in
$0.159 - $0.921 Request the lead time here
0.500 in
425 °F
0.320 in
$0.3882 - $2.2467 Request the lead time here
1.500 in
425 °F
0.343 in
$0.3236 - $1.8737 Request the lead time here
1.000 in
425 °F
0.365 in
$0.1793 - $1.0376 Request the lead time here
0.500 in
425 °F
0.420 in
$0.4914 - $2.8448 Request the lead time here
1.500 in
425 °F
0.427 in
$0.3285 - $1.9013 Request the lead time here
1.000 in
425 °F
0.450 in
$0.1896 - $1.0974 8415 In stock
0.500 in
425 °F
0.490 in
$0.3618 - $2.0946 Request the lead time here
1.500 in
425 °F
0.521 in
$0.3642 - $2.1089 Request the lead time here
1.000 in
425 °F
0.552 in
$0.2421 - $1.4018 Request the lead time here
0.500 in
425 °F
0.600 in
$0.4434 - $2.5664 Request the lead time here
1.500 in
425 °F
0.625 in
$0.3882 - $2.2467 Request the lead time here
1.000 in
425 °F
0.655 in
$0.2972 - $1.7205 Request the lead time here
0.500 in
425 °F
0.687 in
$0.5607 - $3.2457 Request the lead time here
1.500 in
425 °F
0.708 in
$0.7022 - $4.0646 700 In stock
1.000 in
425 °F
0.740 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 36.1 mm | 1.421 in ; Natural

SCE0375A

Price Range
$2.328 - $0.8381

Stock Levels
1145 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.375 in
  • Inside Height
    1.421 in
Easy Pull Masking Cap - Inside Diameter - 11.5 mm | 0.451 in ; Inside Height - 30.9 mm | 1.215 in ; Black

SCE0451B

Price Range
$2.2581 - $0.8129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.451 in
  • Inside Height
    1.215 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Black

SCE0608099B

Price Range
$5.1968 - $0.8415

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.608 in
Easy Pull Masking Cap - Inside Diameter - 4.6 mm | 0.180 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0180-1B

Price Range
$0.9113 - $0.1574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.180 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 6.1 mm | 0.240 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0240-1C

Price Range
$1.7895 - $0.309

Stock Levels
5800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.240 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.1 mm | 0.320 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0320-1/2B

Price Range
$0.921 - $0.159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.320 in
Easy Pull Masking Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0343-1-1/2B

Price Range
$2.2467 - $0.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.343 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0365-1G

Price Range
$1.8737 - $0.3236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 10.7 mm | 0.420 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0420-1/2B

Price Range
$1.0376 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.420 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0427-1-1/2C

Price Range
$2.8448 - $0.4914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0450-1B

Price Range
$1.9013 - $0.3285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.450 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0490-1/2D

Price Range
$1.0974 - $0.1896

Stock Levels
8415 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0521-1-1/2B

Price Range
$2.0946 - $0.3618

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0552-1C

Price Range
$2.1089 - $0.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 15.2 mm | 0.600 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0600-1/2D

Price Range
$1.4018 - $0.2421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.600 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 15.9 mm | 0.625 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0625-1-1/2D

Price Range
$2.5664 - $0.4434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.625 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 16.6 mm | 0.655 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0655-1D

Price Range
$2.2467 - $0.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.655 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 17.4 mm | 0.687 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0687-1/2G

Price Range
$1.7205 - $0.2972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.687 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 18 mm | 0.708 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0708-1-1/2B

Price Range
$3.2457 - $0.5607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.708 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 18.8 mm | 0.740 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0740-1D

Price Range
$4.0646 - $0.7022

Stock Levels
700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.740 in
  • Inside Height
    1.000 in