Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.2924 - $1.6928 | 2100 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.708 in
18 mm
|
||
| $0.5679 - $3.2879 | 1472 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.740 in
18.8 mm
|
||
| $0.3618 - $2.0946 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.521 in
13.2 mm
|
||
| $0.3642 - $2.1089 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.552 in
14 mm
|
||
| $0.2421 - $1.4018 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.600 in
15.2 mm
|
||
| $0.4434 - $2.5664 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.625 in
15.9 mm
|
||
| $0.3882 - $2.2467 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.655 in
16.6 mm
|
||
| $0.2972 - $1.7205 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.687 in
17.4 mm
|
||
| $0.8747 - $5.0639 | 1336 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $0.8351 - $2.3199 | 5855 In stock |
1.013 in
25.7 mm
|
425 °F
218.3 °C
|
0.485 in
12.3 mm