Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.8381 - $2.328 | 4000 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.433 in
11 mm
|
||
| $0.8853 - $2.4591 | 200 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.608 in
15.4 mm
|
||
| $0.4038 - $1.1217 | 7750 In stock |
0.910 in
23.1 mm
|
425 °F
218.3 °C
|
0.255 in
6.5 mm
|
||
| $0.5876 - $1.6322 | 1000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.433 in
11 mm
|
||
| $1.2113 - $3.3648 | 1092 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.492 in
12.5 mm
|
||
| $1.2641 - $3.5115 | 1800 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.608 in
15.4 mm
|
||
| $0.1631 - $0.9444 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.207 in
5.3 mm
|
||
| $0.1716 - $0.9929 | 7300 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
||
| $0.3426 - $1.9836 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.3189 - $1.8458 | 2800 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.343 in
8.7 mm
|
||
| $0.1788 - $1.0358 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.4841 - $2.8028 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.3356 - $1.9424 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.427 in
10.8 mm
|
||
| $0.1857 - $1.0752 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.470 in
11.9 mm
|
||
| $0.35 - $2.0258 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.490 in
12.4 mm
|
||
| $0.3573 - $2.0678 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.521 in
13.2 mm
|
||
| $0.2375 - $1.3749 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
||
| $0.4386 - $2.5395 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.600 in
15.2 mm
|
||
| $0.3812 - $2.2065 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.625 in
15.9 mm
|
||
| $0.7016 - $1.9488 | 995 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.355 in
9 mm