Quantity | Unit price |
---|---|
1 - 49 | $3.497 |
50 - 499 | $1.3944 |
500 - 999 | $0.62 |
1000 - 1999 | $0.6017 |
2000 - 2999 | $0.5883 |
3000 - 3999 | $0.5564 |
4000 + | $0.5268 |
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Overall Diameter | 30.5 mm |
Overall Diameter | 1.200 in |
Compatible Drive Shaft Diameters (All) | 19.0 mm |
Cap Height | 50 mm |
Cap Height | 1.968 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue