Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.098 - $0.1344 21000 In stock
0.252 in
0.468 in
0.094 - 0.311 in
$0.0921 - $0.126 1000 In stock
0.226 in
0.375 in
0.125 - 0.312 in
$0.0921 - $0.126 Request the lead time here
0.187 in
0.375 in
0.062 - 0.187 in
$0.0921 - $0.126 99000 In stock
0.218 in
0.380 in
0.093 - 0.350 in
$0.0921 - $0.126 87500 In stock
0.187 in
0.281 in
0.062 - 0.187 in
$0.0927 - $0.1272 Request the lead time here
0.187 in
0.435 in
0.062 - 0.187 in
$0.0927 - $0.1272 154000 In stock
0.187 in
0.281 in
0.062 - 0.125 in
$0.0921 - $0.126 8000 In stock
0.218 in
0.375 in
0.187 - 0.250 in
$0.077 - $0.1056 2000 In stock
0.160 in
0.375 in
0.218 - 0.312 in
$0.0921 - $0.126 998 In stock
0.156 in
0.218 in
0.218 - 0.312 in
$0.1244 - $0.1704 13500 In stock
0.187 in
0.375 in
0.156 - 0.281 in
$0.1016 - $0.1394 29000 In stock
0.250 in
0.494 in
0.078 - 0.275 in
$0.0927 - $0.1272 20000 In stock
0.187 in
0.430 in
0.062 - 0.125 in
$0.1479 - $0.203 11500 In stock
0.250 in
0.468 in
0.125 - 0.437 in
$0.098 - $0.1344 7000 In stock
0.250 in
0.468 in
0.281 - 0.500 in
$0.0921 - $0.126 57000 In stock
0.156 in
0.218 in
0.187 - 0.250 in
$0.0927 - $0.1272 24000 In stock
0.187 in
0.281 in
0.078 - 0.375 in
$0.1325 - $0.1817 33500 In stock
0.187 in
0.320 in
0.375 - 0.750 in
$0.098 - $0.1344 1000 In stock
0.250 in
0.468 in
0.156 - 0.330 in
$0.098 - $0.1344 6000 In stock
0.250 in
0.615 in
0.281 - 0.500 in
  • of 9
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.4 - 7.9 mm | 0.093 - 0.312 in

61PR400300

Price Range
$0.1344 - $0.098

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.094 - 0.311 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 5.7 mm | 0.226 in ; Panel Thickness Range 3.2 - NaN | 0.125 - NaN

61PR010110

Price Range
$0.126 - $0.0921

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.468 in
  • Compatible Hole Diameter
    0.226 in
  • Compatible Panel Thickness Range
    0.125 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR010410

Price Range
$0.126 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 5.5 mm | 0.218 in ; Panel Thickness Range 2.4 - NaN | 0.093 - NaN

61PR100000

Price Range
$0.126 - $0.0921

Stock Levels
99000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.093 - 0.350 in
  • Head Diameter
    0.380 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR100400

Price Range
$0.126 - $0.0921

Stock Levels
87500 In stock
Attributes
  • Anchor Length
    0.296 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.281 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR200300

Price Range
$0.1272 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.285 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR300200

Price Range
$0.1272 - $0.0927

Stock Levels
154000 In stock
Attributes
  • Anchor Length
    0.230 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.5 mm | 0.218 in ; Panel Thickness Range 4.7 - NaN | 0.187 - NaN

61PR010000

Price Range
$0.126 - $0.0921

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.187 - 0.250 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4.1 mm | 0.160 in ; Panel Thickness Range 5.5 - NaN | 0.218 - NaN

61PR010600

Price Range
$0.1056 - $0.077

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.355 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4 mm | 0.156 in ; Panel Thickness Range 5.5 - NaN | 0.218 - NaN

61PR100300

Price Range
$0.126 - $0.0921

Stock Levels
998 In stock
Attributes
  • Anchor Length
    0.359 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4 - NaN | 0.156 - NaN

61PR010310

Price Range
$0.1704 - $0.1244

Stock Levels
13500 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Button ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 2 - NaN | 0.078 - NaN

61PR400900

Price Range
$0.1394 - $0.1016

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.078 - 0.275 in
  • Head Diameter
    0.494 in
  • Head Height
    0.305 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR200100

Price Range
$0.1272 - $0.0927

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.216 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
  • Head Diameter
    0.430 in
  • Head Height
    0.120 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 3.2 - NaN | 0.125 - NaN

61PR400800

Price Range
$0.203 - $0.1479

Stock Levels
11500 In stock
Attributes
  • Anchor Length
    0.585 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.125 - 0.437 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 7.1 - NaN | 0.281 - NaN

61PR800100

Price Range
$0.1344 - $0.098

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4 mm | 0.156 in ; Panel Thickness Range 4.7 - NaN | 0.187 - NaN

61PR100100

Price Range
$0.126 - $0.0921

Stock Levels
57000 In stock
Attributes
  • Anchor Length
    0.312 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.187 - 0.250 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 2 - NaN | 0.078 - NaN

61PR300300

Price Range
$0.1272 - $0.0927

Stock Levels
24000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.078 - 0.375 in
  • Head Diameter
    0.281 in
  • Head Height
    0.047 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 9.5 - NaN | 0.375 - NaN

61PR300800

Price Range
$0.1817 - $0.1325

Stock Levels
33500 In stock
Attributes
  • Anchor Length
    0.850 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.375 - 0.750 in
  • Head Diameter
    0.320 in
  • Head Height
    0.115 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 4 - NaN | 0.156 - NaN

61PR400200

Price Range
$0.1344 - $0.098

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.156 - 0.330 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 7.1 - NaN | 0.281 - NaN

61PR010400

Price Range
$0.1344 - $0.098

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.615 in
  • Head Height
    0.109 in