Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.681 - $1.2912 17000 In stock
0.197 in
0.437 in
0.118 - 0.276 in
$0.2355 - $0.4374 70000 In stock
0.228 in
0.118 - 0.161 in
$1.2843 - $1.6473 1000 In stock
0.469 in
0.28 - 0.5 in
$0.2864 - $0.5309 8000 In stock
0.37 in
0.201 - 0.24 in
$0.6833 - $1.2959 Request the lead time here
0.197 in
0.280 in
0.059 - 0.197 in
$0.0519 - $0.071 1000 In stock
0.224 in
0.376 in
0.126 - 0.311 in
$0.1325 - $0.1817 2500 In stock
0.252 in
0.625 in
0.094 - 0.311 in
$0.1173 - $0.161 4000 In stock
0.244 in
0.375 in
0.142 - 0.551 in
$0.1013 - $0.1386 Request the lead time here
0.157 in
0.218 in
0.217 - 0.382 in
$0.1617 - $0.1998 56500 In stock
0.275 in
0.370 in
0.062 - 0.600 in
$0.1118 - $0.1533 2000 In stock
0.250 in
0.494 in
0.078 - 0.275 in
$0.1013 - $0.1386 13000 In stock
0.126 in
0.187 in
0.031 - 0.142 in
$0.1532 - $0.189 Request the lead time here
0.189 in
0.281 in
0.374 - 0.5 in
$0.1019 - $0.14 Request the lead time here
0.187 in
0.275 in
0.031 - 0.200 in
$0.1013 - $0.1386 Request the lead time here
0.156 in
0.218 in
0.218 - 0.312 in
$0.1019 - $0.14 11000 In stock
0.187 in
0.281 in
0.062 - 0.125 in
$0.1019 - $0.14 Request the lead time here
0.187 in
0.435 in
0.062 - 0.187 in
$0.0846 - $0.1161 Request the lead time here
0.160 in
0.375 in
0.218 - 0.312 in
$0.1019 - $0.14 10000 In stock
0.187 in
0.281 in
0.078 - 0.375 in
$0.1013 - $0.1386 Request the lead time here
0.156 in
0.218 in
0.187 - 0.250 in
  • of 9
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6/6; Compatible Hole Diameter 5 mm | 0.197 in; Compatible Panel Thickness Range 3 - 7 mm | 0.118 - 0.276 in

PPR-93-14B

Price Range
$1.2912 - $0.681

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    0.433 in
  • Compatible Hole Diameter
    0.197 in
  • Compatible Panel Thickness Range
    0.118 - 0.276 in
  • Head Diameter
    0.437 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; Compatible Hole Diameter 3.1 mm | 0.122 in; Compatible Panel Thickness Range 3 - 4.1 mm | 0.120 - 0.160 in

PPR-3055B

Price Range
$0.4374 - $0.2355

Stock Levels
70000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Compatible Panel Thickness Range
    0.118 - 0.161 in
  • Head Diameter
    0.228 in
  • Head Height
    0.079 in
  • Colour
    Black
Push-In Rivet - Spreading Rivet ; Natural ; Nylon 6/6; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.280 - 0.500 in

PPR-4

Price Range
$1.6473 - $1.2843

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.622 in
  • Compatible Panel Thickness Range
    0.28 - 0.5 in
  • Head Diameter
    0.469 in
  • Head Height
    0.079 in
  • Colour
    Natural
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 5.1 - 6.1 mm | 0.200 - 0.240 in

PPR-5080B

Price Range
$0.5309 - $0.2864

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.319 in
  • Compatible Panel Thickness Range
    0.201 - 0.24 in
  • Head Diameter
    0.37 in
  • Head Height
    0.11 in
  • Colour
    Black
Push-In Rivet - Spreading Rivet ; Black ; Nylon 6/6; Compatible Hole Diameter 5 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 5 mm | 0.059 - 0.197 in

PPR-93-7B

Price Range
$1.2959 - $0.6833

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.291 in
  • Compatible Hole Diameter
    0.197 in
  • Compatible Panel Thickness Range
    0.059 - 0.197 in
  • Head Diameter
    0.280 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 5.7 mm | 0.224 in; Compatible Panel Thickness Range 3.2 - 7.9 mm | 0.125 - 0.312 in

61PR100500

Price Range
$0.071 - $0.0519

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.467 in
  • Compatible Hole Diameter
    0.224 in
  • Compatible Panel Thickness Range
    0.126 - 0.311 in
  • Head Diameter
    0.376 in
  • Head Height
    0.080 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.4 - 7.9 mm | 0.093 - 0.312 in

61PR010300

Price Range
$0.1817 - $0.1325

Stock Levels
2500 In stock
Attributes
  • Anchor Length
    0.485 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.094 - 0.311 in
  • Head Diameter
    0.625 in
  • Head Height
    0.109 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 6.2 mm | 0.244 in; Compatible Panel Thickness Range 3.6 - 14 mm | 0.140 - 0.550 in

61PR400700

Price Range
$0.161 - $0.1173

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.625 in
  • Compatible Hole Diameter
    0.244 in
  • Compatible Panel Thickness Range
    0.142 - 0.551 in
  • Head Diameter
    0.375 in
  • Head Height
    0.100 in
Push-In Rivet 0.421 in 4.0 mm Nylon 6/6 Black

61PR100800B

Price Range
$0.1386 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.421 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.217 - 0.382 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet 0.640 in 0.275 in Nylon 6/6 Black

61PR300900B

Price Range
$0.1998 - $0.1617

Stock Levels
56500 In stock
Attributes
  • Anchor Length
    0.640 in
  • Compatible Hole Diameter
    0.275 in
  • Compatible Panel Thickness Range
    0.062 - 0.600 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in
Push-In Rivet 0.375 in 0.250 in Nylon 6/6 Black

61PR400900B

Price Range
$0.1533 - $0.1118

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.078 - 0.275 in
  • Head Diameter
    0.494 in
  • Head Height
    0.305 in
Push-In Rivet 0.190 in 3.2 mm Nylon 6/6 Black

61PR900000B

Price Range
$0.1386 - $0.1013

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.031 - 0.142 in
  • Head Diameter
    0.187 in
  • Head Height
    0.047 in
Push-In Rivet 0.625 in 4.8 mm Nylon 6/6 Black

61PR300500B

Price Range
$0.189 - $0.1532

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.625 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.374 - 0.5 in
  • Head Diameter
    0.281 in
  • Head Height
    0.080 in
Push-In Rivet 0.295 in 0.187 in Nylon 6/6 Black

61PR200800B

Price Range
$0.14 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.031 - 0.200 in
  • Head Diameter
    0.275 in
  • Head Height
    0.075 in
Push-In Rivet 0.359 in 0.156 in Nylon 6/6 Black

61PR100300B

Price Range
$0.1386 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.359 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in
Push-In Rivet 0.230 in 0.187 in Nylon 6/6 Black

61PR300200B

Price Range
$0.14 - $0.1019

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.230 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet 0.285 in 0.187 in Nylon 6/6 Black

61PR200300B

Price Range
$0.14 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.285 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
Push-In Rivet 0.355 in 0.160 in Nylon 6/6 Black

61PR010600B

Price Range
$0.1161 - $0.0846

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.355 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.050 in
Push-In Rivet 0.450 in 0.187 in Nylon 6/6 Black

61PR300300B

Price Range
$0.14 - $0.1019

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.078 - 0.375 in
  • Head Diameter
    0.281 in
  • Head Height
    0.047 in
Push-In Rivet 0.312 in 0.156 in Nylon 6/6 Black

61PR100100B

Price Range
$0.1386 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.312 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.187 - 0.250 in
  • Head Diameter
    0.218 in
  • Head Height
    0.050 in