| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.14 |
| 5000 - 9999 | $0.1257 |
| 10000 - 24999 | $0.1134 |
| 25000 + | $0.1019 |
| Anchor Length | 5.8 mm |
|---|---|
| Anchor Length | 0.230 in |
| Compatible Hole Diameter | 4.7 mm |
| Compatible Hole Diameter | 0.187 in |
| Compatible Panel Thickness Range | 0.062 - 0.125 in |
| Compatible Panel Thickness Range | 1.6 - 3.2 mm |
| Head Diameter | 7.1 mm |
| Head Diameter | 0.281 in |
| Head Height | 1.9 mm |
| Head Height | 0.075 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Rivet Type | Spreading Rivet |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue