| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.3681 |
| 1000 - 4999 | $0.263 |
| 5000 + | $0.2367 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 29.8 mm |
|---|---|
| D | 1.173 in |
| HD | 0.984 in |
| HD | 25.0 mm |
| H | 11.5 mm |
| H | 0.453 in |
| T1 | 0.098 in |
| T1 | 2.5 mm |
| Colour | Black |
| Material | HDPE |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue