| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.156 |
| 1000 - 4999 | $0.1115 |
| 5000 + | $0.1004 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.575 in |
|---|---|
| D | 14.6 mm |
| HD | 12.7 mm |
| HD | 0.5 in |
| H | 10.3 mm |
| H | 0.406 in |
| T1 | 0.126 in |
| T1 | 3.2 mm |
| Colour | Black |
| Material | HDPE |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue