Quantity | Unit price |
---|---|
100 - 999 | $0.1503 |
1000 - 4999 | $0.1074 |
5000 + | $0.0966 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.472 in |
---|---|
D | 12.0 mm |
HD | 0.374 in |
HD | 9.5 mm |
H | 0.394 in |
H | 10.0 mm |
T1 | 3.2 mm |
T1 | 0.126 in |
Colour | Black |
Material | HDPE |
Type | 1 |
Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue