Quantity | Unit price |
---|---|
100 - 999 | $0.1077 |
1000 - 4999 | $0.077 |
5000 + | $0.0693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.252 in |
---|---|
D | 6.4 mm |
HD | 4.8 mm |
HD | 0.189 in |
H | 0.232 in |
H | 5.9 mm |
T1 | 1.6 mm |
T1 | 0.063 in |
Colour | Black |
Material | HDPE |
Type | 1 |
Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue