| Quantity | Unit price |
|---|---|
| 250 - 2499 | $0.6494 |
| 2500 - 12499 | $0.372 |
| 12500 - 24999 | $0.3501 |
| 25000 + | $0.333 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.750 in |
|---|---|
| Compatible Hole Diameter | 19.1 mm |
| Inside Diameter | 15.5 mm |
| Inside Diameter | 0.61 in |
| Overall Diameter | 25.5 mm |
| Overall Diameter | 1.004 in |
| Overall Height | 9.5 mm |
| Overall Height | 0.374 in |
| Panel Thickness | 3.0 mm |
| Panel Thickness | 0.118 in |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Material | Flexible PVC |
| Type | Diaphragm Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue