| Quantity | Unit price |
|---|---|
| 400 - 3999 | $0.8115 |
| 4000 - 7999 | $0.4617 |
| 8000 - 15999 | $0.4409 |
| 16000 + | $0.4175 |
| Compatible Hole Diameter | 0.748 in |
|---|---|
| Compatible Hole Diameter | 19.0 mm |
| Inside Diameter | 0.63 in |
| Inside Diameter | 16.0 mm |
| Overall Diameter | 1 in |
| Overall Diameter | 25.4 mm |
| Overall Height | 0.276 in |
| Overall Height | 7.0 mm |
| Panel Thickness | 1.5 mm |
| Panel Thickness | 0.059 in |
| Colour | Black |
| Material | Flexible PVC |
| Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue