Quantity | Unit price |
---|---|
1 - 24 | $8.78 |
25 - 49 | $7.89 |
50 - 99 | $7.01 |
100+ | $6.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Material | Polypropylene |
---|---|
Pin Material | Steel |
Knob Diameter | 2.250 in |
Knob Diameter | 57.2 mm |
Pin Diameter | 0.250 in |
Pin Diameter | 6.4 mm |
Usable Length | 101.6 mm |
Usable Length | 4.000 in |
With Lanyard? | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue