| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.540 in |
|---|---|
| Overall Height | 13.7 mm |
| Colour | Black |
| Material | ABS |
| Style | 2-Piece |
| Surface Finish | Textured |
| Overall Diameter | 3.000 in |
| Overall Diameter | 76.2 mm |
| Type | Desk Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue