Quantity | Unit price |
---|---|
1 - 28 | $21.8441 |
29 - 57 | $10.9223 |
58 - 287 | $4.3599 |
288 - 5179 | $1.9415 |
5180 - 10099 | $1.7486 |
10100 - 20199 | $1.6511 |
20200 + | $1.5554 |
Compatible Hole Dimensions | N/A |
---|---|
Compatible Hole Length | 95.8 mm |
Compatible Hole Length | 3.770 in |
Compatible Hole Width | 44.5 mm |
Compatible Hole Width | 1.750 in |
Overall Height | 19.7 mm |
Overall Height | 0.775 in |
Overall Length | 102.1 mm |
Overall Length | 4.020 in |
Overall Width | 51.1 mm |
Overall Width | 2.010 in |
Colour | Black |
Finish | Textured |
Grommet Shape | Rectangular |
Material | PP |
Style | 2-Piece |
Surface Finish | Textured |
Type | D |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue