| Quantity | Unit price |
|---|---|
| 1 - 9 | $17.50 |
| 10 + | $15.50 |
| Leaf Thickness | 6.0 mm |
|---|---|
| Leaf Thickness | 0.236 in |
| Overall Length | 60.0 mm |
| Overall Length | 2.362 in |
| Overall Thickness | 0.63 in |
| Overall Thickness | 16.0 mm |
| Overall Width | 3.819 in |
| Overall Width | 97.0 mm |
| Colour | Black |
| Finish | Black Powder Coated |
| Hinge Type | HVAC Hinge |
| Includes | Fasteners not included |
| Material | Zinc Alloy |
| Mounting Hole Shape | Countersink Through Hole |
| Mounting Method | Fastener Nuts, Screw/Bolts |
| Mounting Orientation | Universal |
| Number of Mounting Holes | 6 |
| Pin Material | Stainless Steel |
| Removability | Fixed |
| Specifications | DIN-EN 1774 |
| Special Features | HVAC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue