Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Copper Tube Plugs are expertly designed for tube containers used in shipping, packaging, and mail delivery.
These durable plugs fit securely into the tube end, providing a reliable seal that prevents movement during transit.
By eliminating the entry of foreign materials into the pipe, Copper Tube Plugs help protect the contents and maintain cleanliness, making them an ideal solution for secure and efficient tube sealing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Height Under Lip | Compatible Tube Diameter | Overall Diameter | Colour | View | |
|---|---|---|---|---|---|---|---|
| $0.1571 - $0.98 | Request the lead time here |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
Blue
|
||
| $0.5058 - $1.2645 | 4100 In stock |
0.450 in
11.4 mm
|
3.500 in
88.9 mm
|
3.660 in
93 mm
|
White
|
||
| $1.2947 - $3.2364 | 3566 In stock |
0.450 in
11.4 mm
|
6.000 in
152.4 mm
|
6.170 in
156.7 mm
|
White
|
||
| $0.1391 - $0.8714 | 4700 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Blue
|
||
| $0.2759 - $1.7162 | Request the lead time here |
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
Blue
|
||
| $0.9498 - $2.3747 | 10831 In stock |
0.450 in
11.4 mm
|
5.000 in
127 mm
|
5.170 in
131.3 mm
|
White
|
||
| TP3A | $0.3302 - $0.8231 | 1011 In stock |
0.450 in
11.4 mm
|
3.000 in
76.2 mm
|
3.160 in
80.3 mm
|
White
|
|
| $0.1994 - $1.2456 | Request the lead time here |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
Blue
|
||
| $0.3998 - $0.9993 | 38000 In stock |
0.405 in
10.3 mm
|
3.000 in
76.2 mm
|
3.160 in
80.3 mm
|
White
|
||
| $2.1875 - $5.7654 | 1420 In stock |
0.450 in
11.4 mm
|
7.000 in
177.8 mm
|
7.170 in
182.1 mm
|
White