| Quantity | Unit price |
|---|---|
| 1 - 4 | $503.70 |
| 5 - 9 | $452.40 |
| 10 + | $426.80 |
| Overall Length | 15.2 m |
|---|---|
| Overall Length | 50.0 ft |
| Overall Thickness | 0.120 in |
| Overall Thickness | 3 mm |
| Overall Width | 28.6 mm |
| Overall Width | 1.125 in |
| Colour | White |
| Hinge Type | Continuous Piano Hinge |
| Material | Polyolefin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue