| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.5051 |
| 5000 - 9999 | $0.4545 |
| 10000 - 24999 | $0.4091 |
| 25000 + | $0.3681 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Outside Tube Diameter | 0.500 in |
|---|---|
| Compatible Outside Tube Diameter | 12.7 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue