| Quantity | Unit price |
|---|---|
| 100 - 999 | $1.1636 |
| 1000 - 4999 | $1.0473 |
| 5000 + | $0.9425 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.000 in |
|---|---|
| Base Length | 25.4 mm |
| Base Width | 1.000 in |
| Base Width | 25.4 mm |
| Compatible Cable Diameter Range | 0.500 in |
| Compatible Cable Diameter Range | 12.7 mm |
| Compatible Outside Tube Diameter | 19.1 mm |
| Compatible Outside Tube Diameter | 0.750 in |
| Height | 1.104 in |
| Height | 28 mm |
| Maximum Compatible Cable Diameter | 0.500 in |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue