| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.5465 |
| 1000 - 4999 | $0.4919 |
| 5000 + | $0.4427 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 0.750 in |
|---|---|
| Base Length | 19.1 mm |
| Base Width | 0.750 in |
| Base Width | 19.1 mm |
| Compatible Cable Diameter Range | 0.297 in |
| Compatible Cable Diameter Range | 7.5 mm |
| Compatible Outside Tube Diameter | 0.375 in |
| Compatible Outside Tube Diameter | 9.5 mm |
| Height | 0.666 in |
| Height | 16.9 mm |
| Maximum Compatible Cable Diameter | 7.5 mm |
| Maximum Compatible Cable Diameter | 0.297 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue