Quantity | Unit price |
---|---|
100 - 999 | $0.5195 |
1000 - 4999 | $0.4676 |
5000 + | $0.4208 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 19.1 mm |
---|---|
Base Length | 0.750 in |
Base Width | 19.1 mm |
Base Width | 0.750 in |
Compatible Cable Diameter Range | 5.6 mm |
Compatible Cable Diameter Range | 0.220 in |
Compatible Outside Tube Diameter | 0.250 in |
Compatible Outside Tube Diameter | 6.4 mm |
Maximum Compatible Cable Diameter | 5.6 mm |
Maximum Compatible Cable Diameter | 0.220 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue