Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $28.40 - $39.00 | 149 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Wing Knob Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
7.0 mm Square Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | 79 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
2 x 4 mm Slot Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Tubular Key
|
0.709 in
18.0 mm
|
||
| $90.20 - $109.40 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $90.20 - $109.40 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
Tubular Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | 184 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
Wing Knob Key
|
0.709 in
18.0 mm
|
||
| $90.20 - $109.40 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
| $90.20 - $109.40 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
2 x 4 mm Slot Key
|
0.709 in
18.0 mm
|
||
| $67.20 - $81.50 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
||
| $25.80 - $32.30 | 23 In stock |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
4.0 mm Hexagon Key
|
0.394 in
10.0 mm
|
||
| $25.80 - $32.30 | Request the lead time here |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
4.0 mm Hexagon Key
|
0.394 in
10.0 mm
|
||
| $47.90 - $52.60 | 26 In stock |
1.358 in
34.5 mm
|
|
Universal
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
| $41.40 - $45.30 | 109 In stock |
1.358 in
34.5 mm
|
|
Universal
|
Die Cast Zinc Alloy
|
No Key
|
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
8.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $28.40 - $39.00 | 135 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
Tubular Key
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue