Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Tubular Key
|
0.709 in
18.0 mm
|
||
| $87.20 - $105.60 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $87.20 - $105.60 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $87.20 - $105.60 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Railway Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Wing Knob Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
8.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
8.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $27.40 - $37.70 | 184 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
Wing Knob Key
|
0.709 in
18.0 mm
|
||
| $87.20 - $105.60 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
| $25.00 - $34.40 | 38 In stock |
0.756 in
19.2 mm
|
|
Left Handed
|
|
8 mm Hex with Security Pin Key