Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
$25.90 - $32.40 Request the lead time here
0.531 in
0.157 in
Universal
Wing Knob Key
0.394 in
$25.90 - $32.40 176 In stock
0.531 in
0.157 in
Universal
Wing Knob Key
0.394 in
$24.90 - $31.20 293 In stock
0.531 in
0.157 in
Universal
Slotted Key
0.394 in
$47.20 - $51.70 50 In stock
1.358 in
Universal
Die Cast Zinc Alloy
Keyed Alike
$65.00 - $78.70 Request the lead time here
0.756 in
0.236 in
Right Handed
8.0 mm Square Key
0.315 in
$47.20 - $51.70 119 In stock
1.358 in
Universal
Die Cast Zinc Alloy
Keyed To Differ
$27.40 - $37.70 135 In stock
0.756 in
0.236 in
Left Handed
Tubular Key
0.709 in
$87.20 - $105.60 Request the lead time here
0.756 in
0.236 in
Left Handed
3.0 mm Double Bit Key
0.709 in
$27.40 - $37.70 79 In stock
0.756 in
0.236 in
Right Handed
2 x 4 mm Slot Key
0.709 in
$87.20 - $105.60 Request the lead time here
0.756 in
0.236 in
Left Handed
Railway Key
0.709 in
$87.20 - $105.60 Request the lead time here
0.756 in
0.236 in
Right Handed
8.0 mm Square Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Left Handed
8.0 mm Double Bit Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Left Handed
Wing Knob Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Left Handed
7.0 mm Square Key
0.709 in
$27.40 - $37.70 97 In stock
0.756 in
0.236 in
Left Handed
2 x 4 mm Slot Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Left Handed
3.0 mm Double Bit Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Right Handed
Tubular Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Left Handed
8.0 mm Double Bit Key
0.709 in
$27.40 - $37.70 Request the lead time here
0.756 in
0.236 in
Right Handed
7.0 mm Triangle Key
0.709 in
$87.20 - $105.60 Request the lead time here
0.756 in
0.236 in
Left Handed
8.0 mm Square Key
0.709 in
  • of 3
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Mini Compression Latch

140119400

Price Range
$32.40 - $25.90

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.394 in
  • Maximum Compatible Door Thickness
    0.394 in
  • Maximum Compression
    0.157 in
  • Mounting Hole Length
    0.638 in
  • Mounting Hole Width
    0.531 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Mini Compression Latch

140129400

Price Range
$32.40 - $25.90

Stock Levels
176 In stock
Attributes
  • Compatible Door Thickness Range
    0.394 in
  • Maximum Compatible Door Thickness
    0.394 in
  • Maximum Compression
    0.157 in
  • Mounting Hole Length
    0.638 in
  • Mounting Hole Width
    0.531 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Mini Compression Latch

140124500

Price Range
$31.20 - $24.90

Stock Levels
293 In stock
Attributes
  • Compatible Door Thickness Range
    0.394 in
  • Maximum Compatible Door Thickness
    0.394 in
  • Maximum Compression
    0.157 in
  • Mounting Hole Length
    0.638 in
  • Mounting Hole Width
    0.531 in
Compression Cam Latch - Maximum Grip - 63.0 mm | 2.48 in ; Minimum Grip - 51.0 mm | 2.008 in Key Type:Keyed Alike ; Mounting Orientation:Universal

3772203

Price Range
$51.70 - $47.20

Stock Levels
50 In stock
Attributes
  • Grip Range
    2.008 - 2.48 in
  • Maximum Grip
    2.48 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in
Compression Cam Latch - Finish: Raw ; ; ; Latch Style - Compression Latch

5404402800001

Price Range
$78.70 - $65.00

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.315 in
  • Maximum Compatible Door Thickness
    0.315 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Maximum Grip - 63.0 mm | 2.48 in ; Minimum Grip - 51.0 mm | 2.008 in Key Type:Keyed To Differ ; Mounting Orientation:Universal

3772232

Price Range
$51.70 - $47.20

Stock Levels
119 In stock
Attributes
  • Grip Range
    2.008 - 2.48 in
  • Maximum Grip
    2.48 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404129300002

Price Range
$37.70 - $27.40

Stock Levels
135 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406401300002

Price Range
$105.60 - $87.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404124200001

Price Range
$37.70 - $27.40

Stock Levels
79 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406408800002

Price Range
$105.60 - $87.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406402800001

Price Range
$105.60 - $87.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404116800002

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119400002

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404122700002

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404124200002

Price Range
$37.70 - $27.40

Stock Levels
97 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404121300002

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119300001

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404126800002

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder Coated ; ; ; Latch Style - Compression Latch

0404123700001

Price Range
$37.70 - $27.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406402800002

Price Range
$105.60 - $87.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in