Menu Search

Compression Cam Latch - Maximum Grip - 48.0 mm | 1.89 in ; Minimum Grip - 36.0 mm | 1.417 in Key Type:Keyed CH751 ; Mounting Orientation:Universal

Mini Adjustable Compression Latches & Locks are ideal for applications that require better sealing.
Item code:

3771207

83 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 9 $50.80
10 + $46.30
Standard pack: 1

Order in multiple of 1

Total price:

$50.80

1 x $50.80

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.417 - 1.89 in
Maximum Grip 1.89 in
Maximum Panel Thickness 0.079 in
Mounting Hole Length 3.524 in
Mounting Hole Width 1.358 in
Specifications IP65, NEMA 4, DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us