| Quantity | Unit price |
|---|---|
| 10 - 99 | $3.00 |
| 100 - 399 | $2.57 |
| 400 + | $1.74 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 88.9 mm |
|---|---|
| Nominal Diameter | 3.500 in |
| Thread Size | 1/2-13 |
| Hub Diameter | 0.970 in |
| Hub Diameter | 24.6 mm |
| Knob Height | 28.7 mm |
| Knob Height | 1.130 in |
| Hub Height | 6.9 mm |
| Hub Height | 0.270 in |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PA |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue