| Quantity | Unit price |
|---|---|
| 1 - 74 | $2.58 |
| 75 - 349 | $2.21 |
| 350 + | $1.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 50.8 mm |
|---|---|
| Nominal Diameter | 2.000 in |
| Thread Size | 3/8-16 |
| Hub Diameter | 0.750 in |
| Hub Diameter | 19.1 mm |
| Knob Height | 1.040 in |
| Knob Height | 26.4 mm |
| Hub Height | 12.4 mm |
| Hub Height | 0.490 in |
| Knob Style | Studded |
| Stud Length | 1.000 in |
| Stud Length | 25.4 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue