| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.66 |
| 10 - 199 | $2.54 |
| 200 - 399 | $2.28 |
| 400 - 799 | $1.94 |
| 800 + | $1.55 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 63.5 mm |
|---|---|
| Nominal Diameter | 2.500 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 19.1 mm |
| Hub Diameter | 0.750 in |
| Knob Height | 28.2 mm |
| Knob Height | 1.110 in |
| Hub Height | 0.460 in |
| Hub Height | 11.7 mm |
| Knob Style | Thru-hole (Stop Nut) |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PA |
| Insert Type | Stop Nut |
| Mounting Method | Threaded Stop Nut |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue