| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.15 |
| 10 - 299 | $2.04 |
| 300 - 599 | $1.83 |
| 600 - 1199 | $1.56 |
| 1200 + | $1.25 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 2.000 in |
|---|---|
| Nominal Diameter | 50.8 mm |
| Thread Size | 5/16-18 |
| Hub Diameter | 19.1 mm |
| Hub Diameter | 0.750 in |
| Knob Height | 26.4 mm |
| Knob Height | 1.040 in |
| Hub Height | 0.490 in |
| Hub Height | 12.4 mm |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue