| Quantity | Unit price |
|---|---|
| 1 - 9 | $1.58 |
| 10 - 874 | $1.50 |
| 875 - 1749 | $1.35 |
| 1750 - 3499 | $1.14 |
| 3500 + | $0.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.160 in |
|---|---|
| Nominal Diameter | 29.5 mm |
| Thread Size | 1/4-20 |
| Hub Diameter | 0.500 in |
| Hub Diameter | 12.7 mm |
| Knob Height | 0.670 in |
| Knob Height | 17 mm |
| Hub Height | 0.120 in |
| Hub Height | 3 mm |
| Knob Style | Thru-hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Through Hole |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue