| Quantity | Unit price |
|---|---|
| 1 - 9 | $1.58 |
| 10 - 249 | $1.50 |
| 250 - 499 | $1.35 |
| 500 - 999 | $1.16 |
| 1000 + | $0.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.120 in |
|---|---|
| Nominal Diameter | 28.4 mm |
| Thread Size | #10-24 |
| Hub Diameter | 12.7 mm |
| Hub Diameter | 0.500 in |
| Knob Height | 23.9 mm |
| Knob Height | 0.940 in |
| Hub Height | 0.390 in |
| Hub Height | 9.9 mm |
| Knob Style | Studded |
| Stud Length | 19.1 mm |
| Stud Length | 0.750 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue