| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.20 |
| 10 - 499 | $3.05 |
| 500 - 999 | $2.73 |
| 1000 - 1999 | $2.33 |
| 2000 + | $1.86 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 31.8 mm |
|---|---|
| Nominal Diameter | 1.250 in |
| Thread Size | #10-32 |
| Hub Diameter | 0.540 in |
| Hub Diameter | 13.7 mm |
| Knob Height | 0.350 in |
| Knob Height | 8.9 mm |
| Hub Height | 0.350 in |
| Hub Height | 8.9 mm |
| Knob Style | Studded |
| Stud Length | 0.870 in |
| Stud Length | 22.1 mm |
| Insert Material | Stainless Steel |
| Finish | Natural |
| Knob Colour | Black |
| Knob Material | Nylon |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue